HUBBELL
Image of NNM750-4I Nema mounting transformer connectors
Image of NNM750-4I Nema mounting transformer connectors

Nema mounting transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NNM750-4I

Nema mounting transformer connectors, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

Product details

General

Catalog Number

NNM750-4I

Material

Aluminum Alloy, 6061-T6

UPC

192663070503

Dimensions

Dimensions

8.59 in x 1.38 in x 1.75 in

Height

1.75 in

Length

8.59 in

Width

1.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

4

Resources and downloads