HUBBELL
Image of PF150R2K00 PF150R2K00 | Allen Bradley Braking Resistor

PF150R2K00 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF150R2K00

Allen Bradley Braking Resistor, 2000 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF150R2K00

Dimensions

Depth

5 in

Length

12.375 in

Weight

18 lb

Width

16 in

Electrical Ratings

Wattage

2000 W