HUBBELL
Image of PF7R18K9 PF7R18K9 | Allen Bradley Braking Resistor

PF7R18K9 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF7R18K9

Allen Bradley Braking Resistor, 18900 W, 7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PF7R18K9

Dimensions

Depth

18 in

Length

30 in

Weight

73.6 lb

Width

18 in

Electrical Ratings

Wattage

18900 W