HUBBELL
SKU-CR100-10
SKU-CR100-10
PPHID-913258-17

PFCR28R100W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR28R100W

Allen Bradley Braking Resistor, 100 W, 28 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR28R100W

Enclosure Type

CR100

Resistance Ohms

28 Ohm

Dimensions

Length

6 in

Weight

1 lb

Width

0.75 in

Electrical Ratings

Wattage

100 W

Resources and downloads

Specifications