HUBBELL
Image of BMAC-3156-B Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers

Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BMAC-3156-B

Banded transformer cluster mounts, Mounts 3KVA Thru 167 KVA Transformers, Mounts three transformers 6” from pole, 6 - 3/4” x 2” hot dipped galvanized transformer mounting bolts, nuts and lock washers available with the pack.

Cluster made with high strength extruded 6061-T6 aluminum alloy.;With ground wire clamp (supplied standard).;Ultimate load 6,000# total 2,000# per position.;12" NEMA transformer spacing.;EE1-NEMA type A lugs.;Completely assembled with hardware.;A- Bolt pack included (standard).

  • Cluster made with high strength extruded 6061-T6 aluminum alloy.
  • With ground wire clamp (supplied standard).
  • Ultimate load 6,000# total 2,000# per position.
  • 12" NEMA transformer spacing.
  • EE1-NEMA type A lugs.
  • Completely assembled with hardware.
  • A- Bolt pack included (standard).