HUBBELL
Image of HBL1557GYLV Toggle, Specification Grade, Back and Side Wired
Image of HBL1557GYLV Toggle, Specification Grade, Back and Side Wired

Toggle, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1557GYLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Momentary, Single Pole Double Throw, 5A 24V DC, Gray

  • Momentary Contact

Product details

General

Catalog Number

HBL1557GYLV

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole/Double Throw

Type

Toggle

UPC

783585554723

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Voltage Rating Description

24 VDC

Logistics

Carton Quantity

10