HUBBELL
Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond
Image of WS1021NLA Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond

Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1021NLA

Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight

General

Catalog Number

WS1021NLA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428277

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10