Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB120ILV
Catalog Number
CSB120ILV
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
783585554921
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10