HUBBELL
Image of HBL2800 Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black Nylon
Image of HBL2800 Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black Nylon
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2800 Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black Nylon

Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2800

Locking Devices, Twist-Lock®,Single Flush Receptacle, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30R, Black Nylon

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion

Product details

General

Catalog Number

HBL2800

EU RoHS Indicator

Contact Manufacturer

Item Type

30A Single Flush Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Number Of Poles

4-Pole

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

UPC

783585580357

Dimensions

Height

1.23 in

Length

2.38 in

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices