HUBBELL
Image of HBL2801 Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30P, Black and white Nylon
Image of HBL2801 Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30P, Black and white Nylon
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL2801 Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30P, Black and white Nylon

Locking Devices, Twist-Lock®, Insulgrip® Plug, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30P, Black and white Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2801

Locking Devices, Twist-Lock®,Insulgrip® Plug, 30A, 4 Pole, 5 Wire Grounding, 240/415 VAC, 3 Phase Y, NEMA L26-30P, Black and white Nylon

  • Ribbed nylon housing provides a secure grip and impact and chemical resistance
  • Superior cord grip design protects terminations from excess strain
  • Clear, funnel shaped wire entry for ease of termination
  • Integral, dust shield protects wiring chamber from dust or contaminants.

Product details

General

Catalog Number

HBL2801

EU RoHS Indicator

Contact Manufacturer

Item Type

30A Insulgrip® Plug

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Number Of Poles

4-Pole

Performance

  • Electrical-Current Interrupting - Certified at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

UPC

783585580326

Dimensions

Dimensions

2.21 in x 2.21 in x 2.75 in

Height

2.75 in

Length

2.21 in

Width

2.21 in

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Logistics

Carton Quantity

30

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices