HUBBELL
Image of M30QH23 30 A, Type QH Fuselinks, 23" Length, Solid Head
Image of M30QH23 30 A, Type QH Fuselinks, 23" Length, Solid Head

30 A, Type QH Fuselinks, 23" Length, Solid Head

Brand: Chance

Catalog ID: M30QH23

30 amp, Type QH Cutout fuselink with a 23" (584.2mm) pigtail.

Chance Type QH Universal Style Fuse Links are manufactured in complete accordance with ANSI/NEMA Standards and assure system protection because they are precision manufactured. Chance Type QH Fuse Links have a Medium Speed rating and thus are suitable for Coordination with Relays and Reclosers. Each fuse link comes in a protective plastic bag for all weather protection to facilitate easy opening. Chance Type MS Fuse Links are designed to carry 150% of their rated current for special loading conditions. They are available in Current Ratings thru 100A and in 23", 26" and 31" overall lengths in both Solid and Removable Head designs. The Time Current Characteristic Curves are standard in most commercially available System Coordination Software and also availabable in Excel "numerical" format. Each fuse link is tested to 20 lbs, twice the requirement per the ANSI/IEEE C37.42 Standard. Note: Time Current Characteristics for Type QH Fuse links are not covered in the C37 Standard. Chance: The Brand and Quality You Can Trust!!

  • Comparable to Cooper/Kearney Type QA fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

Product details

General

Catalog Number

M30QH23

Fuse Head Style

Solid

Fuselink Type

Type QH

Required Cutout Fuse holder

100 Amp (Do not use in a 200 amp fuseholder.)

Type

Fuselinks

UPC

096359631866

Dimensions

Length - Fuselink

23" (584.2mm)

Electrical Ratings

Amperage Rating

30 A

Logistics

Pallet Quantity

4800

Standard Package

10