Brand: OHIO BRASS
Catalog ID: 602048A2X6001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602048A2X6001
Installation Type
Suspension
Type
Line Arresters
Creep and Leakage Distance
81.4 in (2067.6 mm)
Duty Cycle
60 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
197.2 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
141.5 kV
MCOV
48 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
69 kV
Industry Standard(s)
IEEE/IEC