HUBBELL
1
1
play
play

Protecta*Lite Arrester (70 kV MCOV)

Brand: OHIO BRASS

Catalog ID: 602070A2X4002

This web listing represents a sampling of typical configurations. ProtectaLite Arrester assemblies can be customized for all distribution and transmission lines.Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltageExample: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

Product details

General

Application

Above 35 kV

Catalog Number

602070A2X4002

EU RoHS Indicator

Contact Manufacturer

Installation Type

Suspension

Type

Line Arresters

UPC

096359455332

Electrical Ratings

Creep and Leakage Distance

126.0 in (3200.4 mm)

Duty Cycle

90 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

284.6 kV

Maximum Discharge Voltage

  • 213.2 kV @ 1.5 kA
  • 227.4 kV @ 3 kA
  • 240.9 kV @ 5 kA
  • 264.8 kV @ 10 kA
  • 298.1 kV @ 20 kA
  • 354.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

204.3 kV

MCOV

70 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Voltage - Line

115 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Ohio Brass Protecta*Lite® Systems Surge Arresters