Brand: OHIO BRASS
Catalog ID: 602076Z5H2001
Transmission line arrester to improve system performance and reduce interruptions
Application
Above 35 kV
Catalog Number
602076Z5H2001
Type
Line Arresters
UPC
096359524144
Creep and Leakage Distance
126.0 in (3200.4 mm)
Duty Cycle
96 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
303 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
217.5 kV
MCOV
76 kV
Pressure Relief Capability-Symmetrical rms (kA)
20
Voltage - Line
115 kV
Industry Standard(s)
IEEE/IEC