HUBBELL
Image of FOSDA17ADSS ADSS Aerial Slack Storage System, 17" Dia.

ADSS Aerial Slack Storage System, 17" Dia.

Brand: Opti-Loop

Catalog ID: FOSDA17ADSS

OptiLoop 17" ADSS Aerial Slack Storage System, Plastic, Single-wrap

The Opti-Loopâ„¢ ADSS Direct Attach unit uses the patented bowtie double deadend process for storing ADSS fiber. This system provides maximum protection for fiber cable, and contains no conductive properties.

General

Application

ADSS Cable Storage

Cable Tie Notch

Yes

Catalog Number

FOSDA17ADSS

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359707059

Wraps

Single

Dimensions

Diameter - Inside

17 in

Diameter - Outside

18.8 in

Height

1.26 in

Length

25.3 in

Weight

5 lb

Logistics

Pallet Quantity

96