WA-FS
* Representative image
WA-FS

N12 Single Door Freestanding 72X24X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA722418FS

N12 Single Door Freestanding 72X24X18 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product details

General

Application
Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor startes, drives, contactors, PLC's as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
3 Point Keylocking-Padlocking Combo
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725417056

Dimensions

Actual Depth
18.12 in
Actual Height
72.12 in
Actual Width
24.12 in
Depth
18 in
Height
72 in
Weight
272 lb
Width
24 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1