HUBBELL
Image of N1C202006LP N1 Hinged-Cover 20X20X6 Carbon Steel - Gray
* Representative image
Image of N1C202006LP N1 Hinged-Cover 20X20X6 Carbon Steel - Gray

N1 Hinged-Cover 20X20X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C202006LP

N1 Hinged-Cover 20X20X6 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

  • Bodies and doors fabricated from 14 gauge steel. Mounting holes on back of cabinet. Collar studs provided for mounting optional back panel. Doors furnished standard with flushmount quarter-turn style latch. Doors secured by butt hinges. Grounding provisions provided.

Product details

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C202006LP

Color

Ansi-61 Gray Smooth

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725612062

Dimensions

Actual Depth

6.75 in

Actual Width

20 in

Depth

7 in

Height

20 in

Weight

38 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1