HUBBELL
Image of SC081006NK N1 Screw-Cover - No Knockouts 8X10X6 Carbon Steel - Gray
* Representative image
Image of SC081006NK N1 Screw-Cover - No Knockouts 8X10X6 Carbon Steel - Gray

N1 Screw-Cover - No Knockouts 8X10X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC081006NK

N1 Screw-Cover - No Knockouts 8X10X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC081006NK

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725313211

Dimensions

Actual Height

10.125 in

Actual Width

8.125 in

Depth

6 in

Height

10 in

Weight

7.2 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5

Resources and downloads