MY LISTS
HUBBELL
Image of SC242412 N1 Screw-Cover 24X24X12 Carbon Steel - Gray
* Representative image
Image of SC242412 N1 Screw-Cover 24X24X12 Carbon Steel - Gray
Image of SC242412 N1 Screw-Cover 24X24X12 Carbon Steel - Gray
Image of SC242412 N1 Screw-Cover 24X24X12 Carbon Steel - Gray
Image of SC242412 N1 Screw-Cover 24X24X12 Carbon Steel - Gray

N1 Screw-Cover 24X24X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC242412

N1 Screw-Cover 24X24X12 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 14 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC242412

Color

Ansi-61 Gray Smooth

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725842131

Dimensions

Actual Height

24.125 in

Actual Width

24.125 in

Depth

12 in

Height

24 in

Weight

50 lb

Width

24 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing