HUBBELL
N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X30X8 Carbon Steel - Gray
Image of N4123630083PTC N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X30X8 Carbon Steel - Gray

N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X30X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4123630083PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X30X8 Carbon Steel - Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removable
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in-place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 3pt keylocking/padlocking combo handle

General

Application

Hubbell Wiegmann N4123PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined

Catalog Number

N4123630083PTC

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Latches Type

3-Point Keylocking/Padlocking

Listings

UL, CSA

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725869152

Dimensions

Actual Depth

9.75 in

Actual Height

36 in

Actual Width

30.06 in

Cubic Capacity

8640 cu.in

Depth

8 in

Height

36 in

Weight

81 lb

Width

30 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

4