HUBBELL
Image of SSN4304210WF3PT N4X Double Door Wall-Mount 3-Point Handle 30X42X10 304 Stainless Steel
* Representative image
Image of SSN4304210WF3PT N4X Double Door Wall-Mount 3-Point Handle 30X42X10 304 Stainless Steel

N4X Double Door Wall-Mount 3-Point Handle 30X42X10 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4304210WF3PT

N4X Double Door Wall-Mount 3-Point Handle 30X42X10 304 Stainless Steel

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access
  • Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application

SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp

Catalog Number

SSN4304210WF3PT

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Series

SSN4-WF3PT

Type

Enclosure

UPC

786725870448

Dimensions

Cubic Capacity

17952 cu.in

Depth

34 in

Height

12 in

Weight

117 lb

Width

44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1