HUBBELL
Image of WA081004GSCG N4 Gasketed Screw-Cover 8X10X4 Carbon Steel - Galvanized
* Representative image
Image of WA081004GSCG N4 Gasketed Screw-Cover 8X10X4 Carbon Steel - Galvanized

N4 Gasketed Screw-Cover 8X10X4 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: WA081004GSCG

N4 Gasketed Screw-Cover 8X10X4 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge G-9- grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Covers contain closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into seals wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA081004GSCG

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725848690

Dimensions

Actual Depth

4.25 in

Actual Height

4.25 in

Cubic Capacity

144 cu.in

Depth

4 in

Height

4 in

Weight

7.5 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads