HUBBELL
Image of NP1612SS Back Panel (N1/3R/4/12) 13 X 9, 304 Stainless Steel
* Representative image
Image of NP1612SS Back Panel (N1/3R/4/12) 13 X 9, 304 Stainless Steel

Back Panel (N1/3R/4/12) 13 X 9, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP1612SS

Back Panel (N1/3R/4/12) 13X9 304 Stainless Steel

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP1612SS

Color

Stainless Steel

Construction

Non-Flanged

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725864829

Dimensions

Actual Height

0.5 in

Actual Width

9.75 in

Height

1 in

Weight

3 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1