HUBBELL
Image of NP3024SS Back Panel (N1/3R/4/12) 27 X 21, 304 Stainless Steel
* Representative image
Image of NP3024SS Back Panel (N1/3R/4/12) 27 X 21, 304 Stainless Steel

Back Panel (N1/3R/4/12) 27 X 21, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP3024SS

Back Panel (N1/3R/4/12) 27X21 304 Stainless Steel

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3024SS

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725864904

Dimensions

Actual Height

1.375 in

Actual Width

29.25 in

Height

1 in

Weight

19 lb

Width

29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1