HUBBELL
NP-PP
* Representative image
NP-PP

Perforated Panel (N1/3R/4/12) 39 X 33, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NP4236PP

Perforated Panel (N1/3R/4/12) 39X33 Carbon Steel - White

The NP Series perforated back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Perforated panels are fabricated from 14 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4236PP

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725866359

Dimensions

Actual Height

1.375 in

Actual Width

33.25 in

Height

1 in

Weight

44 lb

Width

33 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing