Brand: Wiegmann
Catalog ID: P1008G
Application
For use with JIC enclosures.
Catalog Number
P1008G
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725866878
Actual Height
0.625 in
Height
1 in
Weight
1.4 lb
Width
13 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Carton Quantity
10