HUBBELL
Image of P1210 Back Panel (JIC B Series) 10.8 X 8.8, Carbon Steel - White
* Representative image
Image of P1210 Back Panel (JIC B Series) 10.8 X 8.8, Carbon Steel - White
Buy America(n) Qualified

Back Panel (JIC B Series) 10.8 X 8.8, Carbon Steel - White

Brand: Wiegmann

Catalog ID: P1210

Back Panel (JIC B Series) 10.8X8.8 Carbon Steel - White

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P1210

Color

White

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725332502

Dimensions

Actual Height

10.88 in

Actual Width

8.88 in

Height

11 in

Weight

2 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

10