

Brand: Wiegmann
Catalog ID: WA72P72F1G
The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Optional "G" panels have a conductive finish (no paint).
Application
For use with two door freestanding enclosures.
Catalog Number
WA72P72F1G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
WA-F1 Series
Type
Back Panel
UPC
786725867592
Height
60 in
Weight
187 lb
Width
68 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1