Brand: Wiegmann
Catalog ID: WA72P30F1
Application
For use with single door freestanding enclosures.
Catalog Number
WA72P30F1
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1
Type
Back Panel
UPC
786725417544
Height
60 in
Weight
74 lb
Width
26 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1