HUBBELL
Image of S22120 N1 Screw-Cover Wireway 2.5X2.5X120 Carbon Steel - Gray
* Representative image
Image of S22120 N1 Screw-Cover Wireway 2.5X2.5X120 Carbon Steel - Gray

N1 Screw-Cover Wireway 2.5X2.5X120 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: S22120

N1 Screw-Cover Wireway 2.5X2.5X120 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.

Product details

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S22120

Color

Ansi-61 Gray Smooth

Construction

Formed

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Type

Wireway

UPC

786725351008

Dimensions

Actual Height

2.5 in

Actual Length

120 in

Actual Width

2.5 in

Depth

120 in

Height

3 in

Weight

22.5 lb

Width

3 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

4

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions