S-NK
* Representative image
S-NK

N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X48 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

S2248NK

N1 Screw-Cover Wireway - No Knockouts 2.5X2.5X48 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Color
Ansi-61 Gray Smooth
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725350414

Dimensions

Actual Height
2.5 in
Actual Length
48 in
Actual Width
2.5 in
Depth
48 in
Height
3 in
Weight
9 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
4