HUBBELL
Image of T4430CH Hinged-Cover Wire Trough 4X4X30 Carbon Steel - Gray
* Representative image
Image of T4430CH Hinged-Cover Wire Trough 4X4X30 Carbon Steel - Gray

Hinged-Cover Wire Trough 4X4X30 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: T4430CH

Hinged-Cover Wire Trough 4X4X30 Carbon Steel - Gray

Designed to protect wiring from dirt, dust, oil and water.

  • Trough and cover fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Oil resistant gasket and adhesive are provided. Trough comes complete with easy to operate external clamps and a continuous hinge. External mounting feet are provided.

Product details

General

Accessory Type

Trough

Application

Designed to protect from dirt, dust, oil, and water.

Catalog Number

T4430CH

Color

Ansi-61 Gray Smooth

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Trough

UPC

786725326471

Dimensions

Actual Length

30 in

Depth

30 in

Height

4 in

Weight

15 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4, IP66

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads