Brand: Wiegmann
Catalog ID: T0404G
Accessory Type
Tee
Application
For use with HS and S Series wireway.
Catalog Number
T0404G
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
No
Finish Type
Galvanized
Fitting Type
Tee
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725852260
Actual Length
9 in
Depth
9 in
Height
5 in
Weight
3 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Carton Quantity
1