Brand: Powerohm Resistors
Catalog ID: PWA115
Catalog Number
PWA115
Peak Current
300
Resistance Ohms
1.25 Ohm
Series
PW - Rockwell 9 to 1200 Amps
System Voltage
240 V
Current / Amperage Rating
115 A
Maximum Current Rating Amps Continuous
115
Voltage Rating Description
240 V