HUBBELL
Image of PWC450NC PWC450NC | Allen Bradley PW Series Replacement Braking Module
Image of PWC450NC PWC450NC | Allen Bradley PW Series Replacement Braking Module
Image of PWC450NC PWC450NC | Allen Bradley PW Series Replacement Braking Module

PWC450NC | Allen Bradley PW Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PWC450NC

Allen Bradley PW Series Braking Module, 1.57 Ohms, 450 A, 600 V

Turn On Voltage - 940 Volts

Product details

General

Catalog Number

PWC450NC

Peak Current

600

Resistance Ohms

1.57 Ohm

Series

PW - Rockwell 9 to 1200 Amps

System Voltage

600 V

Electrical Ratings

Current / Amperage Rating

450 A

Maximum Current Rating Amps Continuous

450

Voltage Rating Description

600 V

Resources and downloads

Specifications