Brand: Powerohm Resistors
Catalog ID: PWD115NC
Catalog Number
PWD115NC
Peak Current
200
Resistance Ohms
5.45 Ohm
Series
PW - Rockwell 9 to 1200 Amps
System Voltage
690 V
Current / Amperage Rating
115 A
Maximum Current Rating Amps Continuous
115
Voltage Rating Description
690 V