SKU-SR10-150
SKU-SR10-150
PPHID-2539572-5

SR7-1500 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR7-1500

Size 7 Type SR Smoothwound Resistor 1500 Ohms 300 W

Continues Wattage -300

Product details

General

Catalog Number

SR7-1500

Resistance Ohms

1500 Ohm

Size

7

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

7.5 in

Electrical Ratings

Current / Amperage Rating

0.4 A

Maximum Current Rating Amps Continuous

0.4 Amps

Wattage

300 W

Resources and downloads

Specifications