HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW12-10 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-10

Post Glover Replacement Part, SW Smoothwound, 1.9 Ohms, 15 A, MFG Part Number-SW12-10

Post Glover Replacement PartNumber-SW12-10

Product details

General

Application

Post Glover

Catalog Number

PRSW12-10

Maximum Temperature Rise

375 °C

Resistance Ohms

1.9 Ohm

Type

Smoothwound Type SW

Dimensions

Length

12 in

Weight

2.3 lb

Electrical Ratings

Current / Amperage Rating

15 A

Maximum Current Rating Amps Continuous

15 Amps

Resources and downloads

Specifications