HUBBELL
Image of PRSW7-24 PRSW7-24 | Replacement Part

PRSW7-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW7-24

Post Glover Replacement Part, SW Smoothwound, 102.4 Ohms, 1.5 A, MFG Part Number-SW7-24

Post Glover Replacement PartNumber-SW7-24

General

Application

Post Glover

Catalog Number

PRSW7-24

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

7.25 in

Weight

1.2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

1.5 Amps

Operational

Maximum Temperature Rise

375 °C