HUBBELL
Image of C15003920101 SS225 Washer Plate Pulldown Micropiles, 5.9"

SS225 Washer Plate Pulldown Micropiles, 5.9"

Brand: CHANCE Foundation Solutions

Catalog ID: C15003920101

SS225 WASHER PLATE, 5.9 INCH Dia.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS225
  • For Grouted Piles

General

Application

Helical Anchoring

Catalog Number

C15003920101

Shaft Type

SS

Type

HPDM Plates

UPC

096359513124

Dimensions

Height

5.9 in

Length

5.9 in

Weight

1.5 lb

Logistics

Carton Quantity

20