HUBBELL
Image of T1500338 Extension Displacement Plate, SS5/SS150 Micropile, 5" Cased

Extension Displacement Plate, SS5/SS150 Micropile, 5" Cased

Brand: CHANCE Foundation Solutions

Catalog ID: T1500338

SS5/150 WASHER PLATE, 5.0 INCH Dia. CASED

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS5/SS150
  • For Grouted Piles
  • Cased

General

Application

Helical Anchoring

Catalog Number

T1500338

Shaft Type

SS

Type

HPDM Plates

UPC

096359247036

Dimensions

Height

5 in

Length

5 in

Weight

2.9 lb

Logistics

Pallet Quantity

450