HUBBELL
Image of C1500555 1.25" Square Shaft Extension (SS125), 7ft
Image of C1500555 1.25" Square Shaft Extension (SS125), 7ft

1.25" Square Shaft Extension (SS125), 7ft

Brand: CHANCE Foundation Solutions

Catalog ID: C1500555

SS125 Helical pile extension; 1.25" square shaft; No Helix; Length - 7 ft (84"); Galvanized

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1500555

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

10

Product Family

SS125

Product Type

Square Shaft Extension

Shaft Type

SS

Torque Rating

4000 ft-lbs

Type

Anchor Extensions

UPC

096359513162

Dimensions

Depth

1.25 in

Dimensions

84.00 in x 1.25 in x 1.25 in

Height

1.25 in

Length

84 in

Length - Effective

80.75 in

Weight

38.1 lb

Width

1.25 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Holding Capacity Soil (Kt)

10