HUBBELL
Image of C1500278 Grouted Haunch Underpinning Bracket, SS5/SS150
Image of C1500278 Grouted Haunch Underpinning Bracket, SS5/SS150
play
Hubbell Power Systems Helical Pile Shake Table Testing
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE® Square Shaft Installation

Grouted Haunch Underpinning Bracket, SS5/SS150

Brand: CHANCE Foundation Solutions

Catalog ID: C1500278

Bracket, Grouted Haunch Underpinning; For use with SS5/SS150 piles; 18.0 x 8.0 x 8.0"; Galvanized

For slab-on-grade construction or other low-capacity loads, this bracket allows you to stabilize, jack, and level a structure.

  • Finish: Galvanized
  • Building Code Approved: No

General

Application

Helical Anchoring

Catalog Number

C1500278

Coating

Galvanized

Finish Type

Galvanized

Product Family

Grouted Haunch

Product Type

Brackets

Type

Underpinning

UPC

096359243359

Dimensions

Depth

8 in

Height

18 in

Weight

24.8 lb

Width

8 in

Certifications And Compliance

Building Code Evaluated

No

Logistics

Pallet Quantity

50