HUBBELL
Image of PSAC2780003 T-Pipe, fits PSAC1500499 Bracket (RS2875.203)
Image of PSAC2780003 T-Pipe, fits PSAC1500499 Bracket (RS2875.203)
play
Hubbell Power Systems Helical Pile Shake Table Testing
play
Chance Foundation Solutions Anchor/Pile Installation Tools
+1
CHANCE® Square Shaft Installation

T-Pipe, fits PSAC1500499 Bracket (RS2875.203)

Brand: CHANCE Foundation Solutions

Catalog ID: PSAC2780003

Low Profile Underpinning T-pipe fits RS2785.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment.

  • Finish: Galvanized
  • Building Code Approved: Yes

General

Application

Helical Anchoring

Catalog Number

PSAC2780003

Coating

Galvanized

Finish Type

Galvanized

Product Family

RS2785

Product Type

T-Pipe

Shaft Type

RS

Strength Rating - Ultimate

15000 lb

Type

Underpinning

UPC

096359821694

Dimensions

Dimensions

14.00 in x 10.00 in x 14.00 in

Height

14 in

Length

14 in

Weight

14.3 lb

Width

10 in

Certifications And Compliance

Building Code Evaluated

No

Force Related

Strength Rating - Ultimate

15000 lb

Logistics

Pallet Quantity

50