HUBBELL
Image of T1500080 Wall Plate Tieback Anchor Kit with 8" Helix
*Representative image
Image of T1500080 Wall Plate Tieback Anchor Kit with 8" Helix
play
Hubbell Power Systems Helical Pile Shake Table Testing
play
Chance Foundation Solutions Anchor/Pile Installation Tools
+3
CHANCE® Square Shaft Installation

Wall Plate Tieback Anchor Kit with 8" Helix

Brand: CHANCE Foundation Solutions

Catalog ID: T1500080

Anchor, Wall Kit.

Kit contains:

  • C1500032 20" Threaded Adapter
  • 12698 7' x 1.25" extension
  • E1500088 Plate & Washer Assembly
  • E1500079 8 in helix

General

Application

Wall Anchoring

Catalog Number

T1500080

Coating

Galvanized

Helix Leading Edge Type

Sharpened

Number of Helices

1

Product Type

Kits

Shaft Type

SS

Torque Rating

2300 ft-lbs

Type

Helical Wall Anchors

UPC

096359056508

Dimensions

Anchor Helix Diameter(s)

8 in

Length - Effective

5.41 in

Weight

65.1 lb

Certifications And Compliance

Building Code Evaluated

No

Configuration

Number of Helices

1