HUBBELL
Image of OCHDMTPD3RP High Density Cassette Adapter Panel, HD Series, 3 MTP-Reverse Polarity, Duplex, Gray
Image of OCHDMTPD3RP High Density Cassette Adapter Panel, HD Series, 3 MTP-Reverse Polarity, Duplex, Gray

High Density Cassette Adapter Panel, HD Series, 3 MTP-Reverse Polarity, Duplex, Gray

Brand: Hubbell Premise Wiring

Catalog ID: OCHDMTPD3RP

Product details

General

Application

Interconnect

Catalog Number

OCHDMTPD3RP

Color

Gray

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Style

MTP-RP

Sub Brand

OptiChannel

UPC

662620616421

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Size

250 Micron

Logistics

Carton Quantity

25

Resources and downloads