HUBBELL
KIL_F_GUMM-1-EX_standing
* Representative image
KIL_F_GUMM-1-EX_standing

GUMM-2-EX - 3/4" Quad Listed Aluminum Male to Male Union

Brand:

Killark

Catalog ID:

GUMM-2-EX

3/4" Quad Listed Aluminum Male to Male Union

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

GUMM unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices using male to male threads.

Product details

General

Catalog Number

GUMM-2-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUMM

Type

Male to Male Union

UPC

783936152073

Dimensions

Hub Size

3/4"

Length

2.98 in

Weight

0.2 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zone 1, Groups IIC, IIB, IIA

UL File Number

10514

Logistics

Carton Quantity

10