HUBBELL
Image of C3050021 Pole Wrench, 2 in X 4 ft
Buy America(n) Qualified

Pole Wrench, 2 in X 4 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3050021

The two-in-one tool performs the functions of both a cant hook and a pole tong without spiking the pole. With positive control, it grasps poles of round or other geometric cross sections (square, hex, etc.) made of metal, fiber, concrete or wood. Latex-impregnated nylon-web strap (134" x 6 feet) rated at 7,500 lb. tensile strength securely grips poles, even large diameter poles. Rugged design also includes a 2"-diameter x 4 feet orangeEpoxiglas® handle with plastisol butt cap, a cast-aluminum head and two forged-steel bails.

  • Functions like a pole tong and cant hook without spiking the pole
  • Nylon web strap rated to 7,500 lb. (3,401 kg) tensile strength