HUBBELL
Image of G-443 G-443 HD Reel 30' 10/4 W/Cable

G-443 HD Reel 30' 10/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-443

Series G Heavy Duty Reel 30' 10/4 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-443

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001559

Dimensions

Cable Length Active

30

Flange Outside Diameter

14 in

Length

30 in

Weight

52 lb

Conductor Related

Number of Conductors

4

Wire Size

#10 AWG