HUBBELL
Image of 54BB33ECL 54BB33ECL, Rotary Limit Switch 72:1 Type 4 Watertight
Image of 54BB33ECL 54BB33ECL, Rotary Limit Switch 72:1 Type 4 Watertight

54BB33ECL, Rotary Limit Switch 72:1 Type 4 Watertight

Brand: Gleason Reel

Catalog ID: 54BB33ECL

Rotary Limit Switch 72:1 Type 4 Watertight

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB33ECL

Product Category

Limit Switches

Series

54

UPC

783246013064

Dimensions

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

64

Minimum Shaft Turns To Trip Contacts

1.5

Over Travel Shaft Turns

7.5

Reset Shaft Turns

1

Certifications And Compliance

Nema Rating

4